Manufacturer part number: 2700994
Brand: PHOENIX CONTACT
Price: 678.46 €
Delivery time: 40 Days
Height: 141 mm
Number of digital inputs: 8
Output current: 0.19 A
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2700994
Width(mm) | 48.8 | Depth(mm) | 71.5 | Input current at signal 1(mA) | - |
---|---|---|---|---|---|
Suitable for safety functions | true | Number of digital outputs | 0 | Time delay at signal exchange(ms) | 0|0 |
Voltage type of supply voltage | DC | Supporting protocol for LON | false | Number of HW-interfaces industrial Ethernet | 0 |
Number of HW-interfaces RS-232 | 0 | Number of HW-interfaces RS-422 | 0 | Number of HW-interfaces RS-485 | 0 |
Number of HW-interfaces serial TTY | 0 | Number of HW-interfaces USB | - | Number of HW-interfaces parallel | 0 |
Number of HW-interfaces other | 2 | With optical interface | false | Type of voltage (input voltage) | DC |
Supporting protocol for TCP/IP | false | Supporting protocol for ASI | false | Supporting protocol for PROFIBUS | false |
Supporting protocol for CAN | false | Supporting protocol for INTERBUS | true | Supporting protocol for KNX | false |
Supporting protocol for MODBUS | false | Supporting protocol for Data-Highway | false | Supporting protocol for DeviceNet | false |
Supporting protocol for SUCONET | false | Supporting protocol for other bus systems | true | Short-circuit protection, outputs available | false |
Type of digital output | None | Type of electric connection | Other | Rail mounting possible | true |
Explosion safety category for gas | None | Explosion safety category for dust | Other | Fieldbus connection over separate bus coupler possible | true |
System accessory | true | Appendant operation agent (Ex ia) | false | Appendant operation agent (Ex ib) | false |
Degree of protection (IP) | IP20 | Supporting protocol for SERCOS | false | Supporting protocol for INTERBUS-Safety | false |
Category according to EN 954-1 | - | Number of interfaces PROFINET | 0 | Number of HW-interfaces Wireless | 0 |
Front build in possible | false | Rack-assembly possible | false | Wall mounting/direct mounting | false |
Radio standard Bluetooth | - | Radio standard WLAN 802.11 | - | IO link master | false |
Performance level acc. EN ISO 13849-1 | Level e | Supporting protocol for AS-Interface Safety at Work | false | Supporting protocol for DeviceNet Safety | false |
Supporting protocol for EtherNet/IP | false | Supporting protocol for Foundation Fieldbus | false | Supporting protocol for PROFINET CBA | false |
Supporting protocol for PROFINET IO | false | Supporting protocol for PROFIsafe | false | Supporting protocol for SafetyBUS p | false |
Supply voltage AC 50 Hz(V) | -|- | Supply voltage AC 60 Hz(V) | -|- | Supply voltage DC(V) | 19.2|30 |
Permitted voltage at output(V) | -|- | Permitted voltage at input(V) | 30|30 | Type of output voltage | - |
Digital inputs configurable | false | Digital outputs configurable | false | Radio standard GPRS | - |
Radio standard GSM | - | Radio standard UMTS | - | SIL according to IEC 61508 | 3 |
This page is Safety-related digital input module, IB IL, part number 2700994.
You can find the detail information about specifications and dimensions on part number 2700994.
Part Number |
---|
2985688 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Height (mm) | Number of digital inputs | Output current (A) |
---|---|---|---|---|---|---|---|---|
427.85 € | 1 | 75 Days | 119.8 | 4 | 0.18 |