Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2724847 |
2724850 |
2731571 |
2731584 |
2731827 |
2732486 |
2734167 |
2734510 |
2836463 |
2836476 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Number of digital inputs | Number of digital outputs | Time delay at signal exchange (ms) | Output current (A) | Short-circuit protection, outputs available | Permitted voltage at output (V) | Permitted voltage at input (V) | Type of output voltage | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 7 Days | 179 | 8 | 8 | 0.003|0.003 | 0.5 | true | 24|24 | 30|30 | DC | |||
- | 1 | 47 Days | 179 | 16 | 0 | 0|0 | 0.12 | false | -|- | 32|32 | - | |||
- | 1 | 7 Days | 179 | 8 | 8 | 0.003|0.003 | 0.5 | true | 24|24 | 30|30 | DC | |||
- | 1 | 40 Days | 179 | 16 | 0 | 0|0 | - | false | -|- | 32|32 | - | |||
- | 1 | 47 Days | 179 | 0 | 0 | 0|0 | 2 | true | 24|24 | 24|24 | DC | |||
- | 1 | 47 Days | 127 | 4 | 2 | 0.003|0.003 | 0.5 | true | 24|24 | 30|30 | DC | |||
- | 1 | 40 Days | 179 | 8 | 8 | 0.0035|0.0015 | 0.5 | true | 24|24 | 30|30 | DC | |||
- | 1 | 7 Days | 179 | 8 | 8 | 0.0035|0.0015 | 0.5 | true | 24|24 | 30|30 | DC | |||
- | 1 | 75 Days | 179 | 16 | 0 | 0|0 | - | false | -|- | 32|32 | - | |||
- | 1 | 47 Days | 179 | 8 | 8 | 0.003|0.003 | 0.5 | true | 24|24 | 30|30 | DC |
Loading...
Height(mm) | 67 | Depth(mm) | 71 | Input current at signal 1(mA) | - |
---|---|---|---|---|---|
Suitable for safety functions | false | Voltage type of supply voltage | - | Supporting protocol for LON | false |
Number of HW-interfaces industrial Ethernet | 0 | Number of HW-interfaces RS-232 | 0 | Number of HW-interfaces RS-422 | 0 |
Number of HW-interfaces RS-485 | 0 | Number of HW-interfaces serial TTY | 0 | Number of HW-interfaces USB | - |
Number of HW-interfaces parallel | 0 | Number of HW-interfaces other | 0 | With optical interface | false |
Type of voltage (input voltage) | - | Supporting protocol for TCP/IP | false | Supporting protocol for ASI | false |
Supporting protocol for PROFIBUS | false | Supporting protocol for CAN | false | Supporting protocol for INTERBUS | true |
Supporting protocol for KNX | false | Supporting protocol for MODBUS | false | Supporting protocol for Data-Highway | false |
Supporting protocol for DeviceNet | false | Supporting protocol for SUCONET | false | Supporting protocol for other bus systems | true |
Type of digital output | None | Type of electric connection | Other | Rail mounting possible | false |
Explosion safety category for gas | None | Explosion safety category for dust | Other | Fieldbus connection over separate bus coupler possible | true |
System accessory | true | Appendant operation agent (Ex ia) | false | Appendant operation agent (Ex ib) | false |
Degree of protection (IP) | IP65 | Supporting protocol for SERCOS | false | Supporting protocol for INTERBUS-Safety | false |
Category according to EN 954-1 | - | Number of interfaces PROFINET | 0 | Number of HW-interfaces Wireless | 0 |
Front build in possible | false | Rack-assembly possible | false | Wall mounting/direct mounting | true |
Radio standard Bluetooth | - | Radio standard WLAN 802.11 | - | IO link master | false |
Performance level acc. EN ISO 13849-1 | None | Supporting protocol for AS-Interface Safety at Work | false | Supporting protocol for DeviceNet Safety | false |
Supporting protocol for EtherNet/IP | false | Supporting protocol for Foundation Fieldbus | false | Supporting protocol for PROFINET CBA | false |
Supporting protocol for PROFINET IO | false | Supporting protocol for PROFIsafe | false | Supporting protocol for SafetyBUS p | false |
Supply voltage AC 50 Hz(V) | -|- | Supply voltage AC 60 Hz(V) | -|- | Supply voltage DC(V) | -|- |
Digital inputs configurable | false | Digital outputs configurable | false | Radio standard GPRS | - |
Radio standard GSM | - | Radio standard UMTS | - | SIL according to IEC 61508 | None |
Configure
Basic Attributes
Width(mm)
Number of digital inputs
Number of digital outputs
Time delay at signal exchange(ms)
Output current(A)
Short-circuit protection, outputs available
Permitted voltage at output(V)
Permitted voltage at input(V)
Type of output voltage
Type
Filter by standard shipping days
Optional Attributes