Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2701560 |
2702171 |
2702264 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of HW-interfaces other | Supporting protocol for INTERBUS | Type of digital output | Supporting protocol for PROFIsafe | |
---|---|---|---|---|---|---|---|---|---|
630.00 € | 1 | 7 Days | 0 | false | None | true | |||
851.54 € | 1 | 7 Days | 1 | true | Other | false | |||
630.00 € | 1 | 7 Days | 1 | true | Other | false |
Loading...
Width(mm) | 53.6 | Height(mm) | 126.1 | Depth(mm) | 54 |
---|---|---|---|---|---|
Input current at signal 1(mA) | - | Suitable for safety functions | true | Number of digital inputs | 0 |
Number of digital outputs | 4 | Time delay at signal exchange(ms) | 0|0 | Voltage type of supply voltage | DC |
Supporting protocol for LON | false | Number of HW-interfaces industrial Ethernet | 0 | Number of HW-interfaces RS-232 | 0 |
Number of HW-interfaces RS-422 | 0 | Number of HW-interfaces RS-485 | 0 | Number of HW-interfaces serial TTY | 0 |
Number of HW-interfaces USB | - | Number of HW-interfaces parallel | 0 | With optical interface | false |
Type of voltage (input voltage) | DC | Supporting protocol for TCP/IP | false | Supporting protocol for ASI | false |
Supporting protocol for PROFIBUS | false | Supporting protocol for CAN | false | Supporting protocol for KNX | false |
Supporting protocol for MODBUS | false | Supporting protocol for Data-Highway | false | Supporting protocol for DeviceNet | false |
Supporting protocol for SUCONET | false | Supporting protocol for other bus systems | true | Output current(A) | 2 |
Short-circuit protection, outputs available | false | Type of electric connection | Other | Rail mounting possible | true |
Explosion safety category for gas | None | Explosion safety category for dust | Other | Fieldbus connection over separate bus coupler possible | true |
System accessory | true | Appendant operation agent (Ex ia) | false | Appendant operation agent (Ex ib) | false |
Degree of protection (IP) | IP20 | Supporting protocol for SERCOS | false | Supporting protocol for INTERBUS-Safety | false |
Category according to EN 954-1 | - | Number of interfaces PROFINET | 0 | Number of HW-interfaces Wireless | 0 |
Front build in possible | false | Rack-assembly possible | false | Wall mounting/direct mounting | false |
Radio standard Bluetooth | - | Radio standard WLAN 802.11 | - | IO link master | false |
Performance level acc. EN ISO 13849-1 | Level e | Supporting protocol for AS-Interface Safety at Work | false | Supporting protocol for DeviceNet Safety | false |
Supporting protocol for EtherNet/IP | false | Supporting protocol for Foundation Fieldbus | false | Supporting protocol for PROFINET CBA | false |
Supporting protocol for PROFINET IO | false | Supporting protocol for SafetyBUS p | false | Supply voltage AC 50 Hz(V) | -|- |
Supply voltage AC 60 Hz(V) | -|- | Supply voltage DC(V) | 19.2|30.2 | Permitted voltage at output(V) | 24|24 |
Permitted voltage at input(V) | -|- | Type of output voltage | DC | Digital inputs configurable | false |
Digital outputs configurable | false | Radio standard GPRS | - | Radio standard GSM | - |
Radio standard UMTS | - | SIL according to IEC 61508 | 3 |