Manufacturer part number: 3240849
Brand: PHOENIX CONTACT
Price: 90.18 €
Delivery time: 12 Days
Colour: Grey
Outer diameter: 10 mm
Halogen free: false
Inner diameter: 7 mm
Working temperature: -25|80 °C
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3240849
Part Number
|
---|
3240849 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | Outer diameter (mm) | Halogen free | Inner diameter (mm) | Working temperature (°C) | Bending radius, static (mm) | Material filament | Nominal diameter (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
90.18 € | 10 | 12 Days | Grey | 10 | false | 7 | -25|80 | 8 | PVC-sheathed spring steel | 10 |
Loading...
UV resistant | false | Compressive strength(N) | - | Sheathing material | - |
---|---|---|---|---|---|
Plain interior | false | Flexibility | Flexible | Approved according to UR | false |
Approved according to N | false | Approved according to CSA | false | Material | Other |
Plain exterior | false | Tensile strength(N) | 100 | Nominal size in inch | Other |
Degree of protection (IP) | IP68 | Approved according to DIN EN 61386-23 | false |
This page is Protective hose, WP-SPIRAL, part number 3240849.
You can find the detail information about specifications and dimensions on part number 3240849.
Part Number |
---|
3240850 |
3240851 |
3240852 |
3240853 |
3240854 |
3240855 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Outer diameter (mm) | Halogen free | Inner diameter (mm) | Working temperature (°C) | Bending radius, static (mm) | Material filament | Nominal diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
116.02 € | 10 | 19 Days | Grey | 14 | false | 10 | -25|80 | 10 | PVC-sheathed spring steel | 14 | |||
132.97 € | 10 | 12 Days | Grey | 17 | false | 13 | -25|80 | 13 | PVC-sheathed spring steel | 17 | |||
163.98 € | 10 | 12 Days | Grey | 21 | false | 16 | -25|80 | 17 | PVC-sheathed spring steel | 21 | |||
177.43 € | 10 | 12 Days | Grey | 27 | false | 22 | -25|80 | 20 | PVC-sheathed spring steel | 27 | |||
265.33 € | 10 | 12 Days | Grey | 36 | false | 29 | -25|80 | 25 | PVC-sheathed spring steel | 36 | |||
374.11 € | 10 | 19 Days | Grey | 45 | false | 38 | -25|80 | 36 | PVC-sheathed spring steel | 45 |