Manufacturer part number: 0830344
Brand: PHOENIX CONTACT
Price: 8.89 €
Delivery time: 61 Days
Colour: Yellow
Width: 28 mm
Height: 10 mm
Text: Unprinted
Transparent: false
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0830344
Self-adhesive | false | Diameter(mm) | - | Length(mm) | - |
---|---|---|---|---|---|
Magnetic | - |
This page is marker for sticking on screwing or riveting, US-EMLSP, part number 0830344.
You can find the detail information about specifications and dimensions on part number 0830344.
Part Number |
---|
0830369 |
0830370 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Width (mm) | Height (mm) | Text | Transparent |
---|---|---|---|---|---|---|---|---|---|---|
26.39 € | 7 | 12 Days | - | 28 | 10 | - | - | |||
26.39 € | 7 | 12 Days | - | 10 | 28 | - | - |