Manufacturer part number: 1014233
Brand: PHOENIX CONTACT
Price: 409.50 €
Delivery time: 26 Days
Colour: Grey
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1014233
Width(mm) | 280 | Height(mm) | 26 | Self-adhesive | true |
---|---|---|---|---|---|
Diameter(mm) | - | Length(mm) | - | Text | With inscription |
Magnetic | - | Transparent | - |
This page is Pipeline marker, PML, part number 1014233.
You can find the detail information about specifications and dimensions on part number 1014233.
Part Number |
---|
1014229 |
1014231 |
1014235 |
1014237 |
1014239 |
1014241 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour |
---|---|---|---|---|---|---|
390.50 € | 1 | 26 Days | Green | |||
390.50 € | 1 | 26 Days | Red | |||
442.50 € | 1 | 26 Days | Other | |||
442.50 € | 1 | 26 Days | Other | |||
409.50 € | 1 | 26 Days | Orange | |||
377.30 € | 1 | 26 Days | Other |