Manufacturer part number: 0830532
Brand: PHOENIX CONTACT
Price: 275.50 €
Delivery time: 26 Days
Colour: White
Width: 4 mm
Height: 24 mm
Text: Unprinted
Transparent: false
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0830532
Self-adhesive | true | Diameter(mm) | - | Length(mm) | - |
---|---|---|---|---|---|
Magnetic | - |
This page is Removable Label, EML, part number 0830532.
You can find the detail information about specifications and dimensions on part number 0830532.
Part Number |
---|
0830529 |
0830530 |
0830531 |
0830533 |
0830534 |
0830536 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Width (mm) | Height (mm) | Text | Transparent |
---|---|---|---|---|---|---|---|---|---|---|
278.00 € | 1 | 26 Days | White | 6 | 15 | Unprinted | false | |||
339.60 € | 1 | 26 Days | White | 15 | 15 | Unprinted | false | |||
319.20 € | 1 | 26 Days | White | 7 | 20 | Unprinted | false | |||
361.60 € | 1 | 26 Days | White | 8 | 25 | Unprinted | false | |||
278.00 € | 1 | 26 Days | White | 12.7 | 25.4 | Unprinted | false | |||
270.90 € | 1 | 26 Days | White | 6.5 | 35 | Unprinted | false |