Manufacturer part number: 0800347
Brand: PHOENIX CONTACT
Price: 139.20 €
Delivery time: 26 Days
Colour: Other
Width: 9 mm
Height: 15 mm
Text: Unprinted
Transparent: false
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0800347
Self-adhesive | true | Diameter(mm) | - | Length(mm) | - |
---|---|---|---|---|---|
Magnetic | - |
This page is Safety label with special adhesive, EMLS, part number 0800347.
You can find the detail information about specifications and dimensions on part number 0800347.
Part Number |
---|
0800348 |
0830171 |
0830172 |
0830173 |
0830174 |
0830175 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Width (mm) | Height (mm) | Text | Transparent |
---|---|---|---|---|---|---|---|---|---|---|
600.10 € | 1 | 26 Days | Other | 8 | 40 | Unprinted | false | |||
5.92 € | 31 | 15 Days | - | 6.3 | 19 | - | - | |||
8.16 € | 23 | 15 Days | - | 20 | 20 | - | - | |||
7.93 € | 23 | 15 Days | - | 15 | 40 | - | - | |||
8.68 € | 21 | 15 Days | - | 32 | 70 | - | - | |||
5.90 € | 31 | 15 Days | - | 9 | 15 | - | - |