Manufacturer part number: 1096324
Brand: PHOENIX CONTACT
Price: 564.50 €
Delivery time: 47 Days
Width: 30 mm
Height: 60 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1096324
Colour | - | Self-adhesive | true | Diameter(mm) | - |
---|---|---|---|---|---|
Length(mm) | - | Text | - | Magnetic | - |
Transparent | - |
This page is Label, EMLP, part number 1096324.
You can find the detail information about specifications and dimensions on part number 1096324.
Part Number |
---|
1096321 |
1096322 |
1096323 |
1096325 |
1096328 |
1096329 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
210.60 € | 1 | 47 Days | 8 | 20 | |||
217.00 € | 1 | 47 Days | 8 | 27 | |||
820.00 € | 1 | 47 Days | 15 | 60 | |||
1,424.90 € | 1 | 47 Days | 54 | 85.6 | |||
1,424.90 € | 1 | 47 Days | 54 | 85.6 | |||
1,424.90 € | 1 | 47 Days | 54 | 85.6 |