Cable marker, WMTB (0824933)

Cable marker, WMTB 0824933

Product Details:

Manufacturer part number: 0824933

Brand: PHOENIX CONTACT

Price: 2.71

Delivery time: 15 Days


Technical Data:

Width: 15 mm

Length: 48 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0824933

Part Number
0824933
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Length
(mm)

2.71 €

67 15 Days 1548

Loading...

  1. 1

Basic information

Colour White Material Other Imprint Other
Mounting method Other Model Other Type -
Cable diameter(mm) 0.5|136 With label space true Core diameter(mm) 0.5|136
Transparent - Toothing -

This page is Cable marker, WMTB, part number 0824933.
You can find the detail information about specifications and dimensions on part number 0824933.

Variation of this product

Part Number
0824932
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Length
(mm)

2.56 €

72 15 Days 1723

Tech Support