Cable protection end sleeve, WP-SC (3241065)

Cable protection end sleeve, WP-SC 3241065

Product Details:

Manufacturer part number: 3241065

Brand: PHOENIX CONTACT

Price: 4.08

Delivery time: 12 Days


Technical Data:

Material quality: Brass

Temperature: -40|250 °C

Nominal diameter: 10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3241065

Part Number
3241065
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material quality Temperature
(°C)
Nominal diameter
(mm)

4.08 €

50 12 Days Brass-40|25010

Loading...

  1. 1

Basic information

Material Other Closed end cap - Nominal size in inch Other

This page is Cable protection end sleeve, WP-SC, part number 3241065.
You can find the detail information about specifications and dimensions on part number 3241065.

Variation of this product

Part Number
3240984
3240985
3240986
3241066
3241067
3241068
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Material quality Temperature
(°C)
Nominal diameter
(mm)

1.44 €

150 12 Days Other-40|11521.2

2.00 €

100 12 Days Other-40|11528.5

2.38 €

100 12 Days Other-40|11534.5

4.37 €

50 12 Days Brass-40|25014

4.60 €

50 12 Days Brass-40|25017

5.25 €

50 12 Days Brass-40|25021

Tech Support