Conductor Marker carrier, PATG HF (1014044)

Conductor Marker carrier, PATG HF 1014044

Product Details:

Manufacturer part number: 1014044

Brand: PHOENIX CONTACT

Price: 0.07

Delivery time: 16 Days


Technical Data:

Width: 5.7 mm

Length: 10 mm

Cable diameter: 1.3|2.8 mm

Core diameter: 1.3|2.8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1014044

Part Number
1014044
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Length
(mm)
Cable diameter
(mm)
Core diameter
(mm)

0.07 €

3000 16 Days 5.7101.3|2.81.3|2.8

Loading...

  1. 1

Basic information

Colour Other Material Other Imprint None
Mounting method Other Model Other Type -
With label space true Transparent true Toothing -

This page is Conductor Marker carrier, PATG HF, part number 1014044.
You can find the detail information about specifications and dimensions on part number 1014044.

Variation of this product

Part Number
1014045
1014046
1014047
1014048
1014049
1014050
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Length
(mm)
Cable diameter
(mm)
Core diameter
(mm)

0.06 €

4000 19 Days 5.7121.3|2.81.3|2.8

0.07 €

3000 7 Days 5.7151.3|2.81.3|2.8

0.07 €

3000 7 Days 5.7181.3|2.81.3|2.8

0.08 €

3000 19 Days 5.7231.3|2.81.3|2.8

0.08 €

2500 16 Days 5.7301.3|2.81.3|2.8

0.06 €

3000 19 Days 6.1102|42|4

Tech Support