Conductor marker, EMT

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0801603

Part Number
0801603
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

401.90 €

1 21 Days

Loading...

  1. 1

Basic information

Colour Yellow Width(mm) 28 Height(mm) 35
Self-adhesive false Diameter(mm) - Length(mm) -
Text Unprinted Magnetic - Transparent false

This page is Conductor marker, EMT, part number 0801603.
You can find the detail information about specifications and dimensions on part number 0801603.

Tech Support