Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Colour | Yellow | Material | Other | Imprint | Symbols |
---|---|---|---|---|---|
Mounting method | Other | Width(mm) | 3.2 | Model | Other |
Type | - | Length(mm) | 4.5 | Cable diameter(mm) | 1.9|3.8 |
With label space | true | Core diameter(mm) | 1.9|3.8 | Transparent | - |
Toothing | - |