Manufacturer part number: 0830713
Brand: PHOENIX CONTACT
Price: 354.20 €
Delivery time: 26 Days
Imprint: None
Length: 20 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0830713
Colour | White | Material | Other | Mounting method | Other |
---|---|---|---|---|---|
Width(mm) | 10 | Model | Adhesive label | Type | - |
Cable diameter(mm) | 0.5|6 | With label space | true | Core diameter(mm) | 0.5|6 |
Transparent | - | Toothing | - |
This page is Cable marking flags, WML-FLAGV, part number 0830713.
You can find the detail information about specifications and dimensions on part number 0830713.
Part Number |
---|
0830714 |
0830715 |
0830716 |
0830717 |
0830718 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Imprint | Length (mm) |
---|---|---|---|---|---|---|---|
382.70 € | 1 | 26 Days | None | 30 | |||
5.45 € | 34 | 15 Days | Other | 20 | |||
5.49 € | 34 | 15 Days | Other | 30 | |||
6.41 € | 29 | 15 Days | Other | 20 | |||
6.46 € | 29 | 15 Days | Other | 30 |