Carrier for Conductor marker collar, SD-WMTB

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0826569
0826572
0826585
0826598
0826608
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(mm)

0.62 €

300 33 Days 30

0.70 €

300 33 Days 47

0.77 €

250 33 Days 70

0.85 €

250 33 Days 92

0.93 €

200 33 Days 111

Loading...

  1. 1

Basic information

Colour Silver Material Stainless steel Imprint None
Mounting method Other Width(mm) 10 Model Other
Type - Cable diameter(mm) 10|305 With label space true
Core diameter(mm) 10|305 Transparent - Toothing -

Tech Support