Cable Marker carrier, KMK UV

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1014106
1014107
1014108
1014109
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Length
(mm)
Cable diameter
(mm)
Core diameter
(mm)

1.17 €

200 7 Days 6256|506|50

1.22 €

200 7 Days 8296|506|50

1.89 €

100 18 Days 15609|509|50

1.74 €

150 7 Days 17409|509|50

Loading...

  1. 1

Basic information

Colour Other Material Plastic Imprint None
Mounting method Other Model Other Type -
With label space true Transparent true Toothing -

Tech Support