Cable marker, LS-WMTB (0831517)

Cable marker, LS-WMTB 0831517

Product Details:

Manufacturer part number: 0831517

Brand: PHOENIX CONTACT

Price: 37.38

Delivery time: 7 Days


Technical Data:

Imprint: None

Width: 15 mm

Length: 58 mm

Cable diameter: 4.6|136 mm

Core diameter: 4.6|136 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0831517

Part Number
0831517
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Imprint Width
(mm)
Length
(mm)
Cable diameter
(mm)
Core diameter
(mm)

37.38 €

5 7 Days None15584.6|1364.6|136

Loading...

  1. 1

Basic information

Colour Silver Material Stainless steel Mounting method Other
Model Card shape Type - With label space true
Transparent - Toothing -

This page is Cable marker, LS-WMTB, part number 0831517.
You can find the detail information about specifications and dimensions on part number 0831517.

Variation of this product

Part Number
0831516
0831519
0831802
0831803
0831804
0831805
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Imprint Width
(mm)
Length
(mm)
Cable diameter
(mm)
Core diameter
(mm)

32.52 €

10 7 Days None8.5474.6|1364.6|136

37.38 €

5 7 Days None151184.6|1364.6|136

167.30 €

2 12 Days Other8.5474.6|1364.6|136

191.90 €

1 12 Days Other15584.6|1364.6|136

276.90 €

1 12 Days Other15784.6|1364.6|136

191.90 €

1 12 Days Other151184.6|1364.6|136

Tech Support