Manufacturer part number: 0831663
Brand: PHOENIX CONTACT
Price: 20.41 €
Delivery time: 7 Days
Colour: -
Width: 14.8 mm
Height: 48.7 mm
Text: Unprinted
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0831663
Self-adhesive | false | Diameter(mm) | - | Length(mm) | - |
---|---|---|---|---|---|
Magnetic | - | Transparent | false |
This page is Device marker, LS-EMP, part number 0831663.
You can find the detail information about specifications and dimensions on part number 0831663.
Part Number |
---|
0831661 |
0831662 |
0831664 |
0831665 |
0831666 |
0831667 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Width (mm) | Height (mm) | Text |
---|---|---|---|---|---|---|---|---|---|
18.74 € | 10 | 7 Days | - | 14.8 | 27 | Unprinted | |||
19.68 € | 10 | 7 Days | - | 17.6 | 27 | Unprinted | |||
16.66 € | 15 | 7 Days | - | 14.8 | 59.7 | Unprinted | |||
20.83 € | 10 | 7 Days | - | 29.8 | 59.7 | Unprinted | |||
32.09 € | 10 | 7 Days | - | 53.7 | 85.6 | Unprinted | |||
14.84 € | 15 | 7 Days | - | 60 | 100 | Unprinted |