Conductor marker collar, LBHZ (1013575)

Conductor marker collar, LBHZ 1013575

Product Details:

Manufacturer part number: 1013575

Brand: PHOENIX CONTACT

Price: 0.78

Delivery time: 11 Days


Technical Data:

Width: 4.5 mm

Cable diameter: 1.5|3.2 mm

Core diameter: 1.5|3.2 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1013575

Part Number
1013575
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Cable diameter
(mm)
Core diameter
(mm)

0.78 €

300 11 Days 4.51.5|3.21.5|3.2

Loading...

  1. 1

Basic information

Colour White Material Plastic Imprint None
Mounting method Other Model Card shape Type -
Length(mm) 10 With label space true Transparent -
Toothing -

This page is Conductor marker collar, LBHZ, part number 1013575.
You can find the detail information about specifications and dimensions on part number 1013575.

Variation of this product

Part Number
1013562
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Cable diameter
(mm)
Core diameter
(mm)

0.78 €

300 16 Days 5.52.5|4.72.5|4.7

Tech Support