Plastic label, PMLP-RFID / HF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0831030

Part Number
0831030
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
10 Quote

Loading...

  1. 1

Basic information

Colour - Width(mm) 38 Height(mm) 110
Self-adhesive true Diameter(mm) - Length(mm) -
Text - Magnetic - Transparent -

This page is Plastic label, PMLP-RFID / HF, part number 0831030.
You can find the detail information about specifications and dimensions on part number 0831030.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360