Cable marker, KMT

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0813925
0824438
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Imprint

553.00 €

1 28 Days None

3.22 €

57 15 Days Other

Loading...

  1. 1

Basic information

Colour White Material Other Mounting method Other
Width(mm) 10 Model Other Type -
Length(mm) 24 Cable diameter(mm) 10|136 With label space true
Core diameter(mm) 10|136 Transparent - Toothing -

Tech Support