Equipment marking, UCT-EM (0801557)

Equipment marking, UCT-EM 0801557

Product Details:

Manufacturer part number: 0801557

Brand: PHOENIX CONTACT

Price: 24.66

Delivery time: 12 Days


Technical Data:

Colour: Yellow

Width: 9 mm

Height: 20 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0801557

Part Number
0801557
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Width
(mm)
Height
(mm)

24.66 €

8 12 Days Yellow920

Loading...

  1. 1

Basic information

Self-adhesive false Diameter(mm) - Length(mm) -
Text With inscription Magnetic - Transparent false

This page is Equipment marking, UCT-EM, part number 0801557.
You can find the detail information about specifications and dimensions on part number 0801557.

Variation of this product

Part Number
0801556
0801561
0801574
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Width
(mm)
Height
(mm)

24.66 €

8 12 Days White920

24.66 €

8 12 Days White820

24.66 €

8 12 Days White821

Tech Support