Manufacturer part number: 0800338
Brand: PHOENIX CONTACT
Price: 502.10 €
Delivery time: 26 Days
Colour: White
Width: 10 mm
Height: 50 mm
Text: Unprinted
Transparent: false
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0800338
Self-adhesive | true | Diameter(mm) | - | Length(mm) | - |
---|---|---|---|---|---|
Magnetic | - |
This page is High-temperature label, EML-HT, part number 0800338.
You can find the detail information about specifications and dimensions on part number 0800338.
Part Number |
---|
0800339 |
0800341 |
0830167 |
0830168 |
0830170 |
0830644 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Width (mm) | Height (mm) | Text | Transparent |
---|---|---|---|---|---|---|---|---|---|---|
544.50 € | 1 | 26 Days | White | 15 | 40 | Unprinted | false | |||
709.70 € | 1 | 26 Days | White | 15 | 15 | Unprinted | false | |||
7.69 € | 24 | 15 Days | - | 10 | 50 | - | - | |||
9.06 € | 21 | 15 Days | - | 15 | 40 | - | - | |||
8.83 € | 21 | 15 Days | - | 15 | 15 | - | - | |||
518.90 € | 1 | 26 Days | White | 6 | 15 | Unprinted | false |