Manufacturer part number: 1014304
Brand: PHOENIX CONTACT
Price: 112.60 €
Delivery time: 33 Days
Colour: Other
Height: 20 mm
Text: Unprinted
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1014304
Width(mm) | 15000 | Self-adhesive | false | Diameter(mm) | - |
---|---|---|---|---|---|
Length(mm) | - | Magnetic | - | Transparent | - |
This page is Magnetic label, PMM, part number 1014304.
You can find the detail information about specifications and dimensions on part number 1014304.
Part Number |
---|
1014303 |
1014305 |
1014306 |
1014307 |
1014308 |
1014309 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Height (mm) | Text |
---|---|---|---|---|---|---|---|---|
112.60 € | 2 | 33 Days | White | 20 | Unprinted | |||
112.60 € | 2 | 33 Days | Yellow | 20 | Unprinted | |||
139.00 € | 2 | 33 Days | White | 25 | Unprinted | |||
139.00 € | 2 | 33 Days | Other | 25 | Unprinted | |||
139.00 € | 2 | 33 Days | Yellow | 25 | Unprinted | |||
161.10 € | 2 | 33 Days | White | 30 | Unprinted |