Cable marker label, MM-WML (0803932)

Cable marker label, MM-WML 0803932

Product Details:

Manufacturer part number: 0803932

Brand: PHOENIX CONTACT

Price: 34.09

Delivery time: 7 Days


Technical Data:

Width: 24 mm

Cable diameter: 0|5 mm

Core diameter: 0|5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0803932

Part Number
0803932
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Cable diameter
(mm)
Core diameter
(mm)

34.09 €

5 7 Days 240|50|5

Loading...

  1. 1

Basic information

Colour White Material Other Imprint Other
Mounting method Other Model Adhesive label Type -
Length(mm) 6500 With label space true Transparent -
Toothing -

This page is Cable marker label, MM-WML, part number 0803932.
You can find the detail information about specifications and dimensions on part number 0803932.

Variation of this product

Part Number
0803931
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Cable diameter
(mm)
Core diameter
(mm)

34.09 €

5 7 Days 180|30|3

Tech Support