Manufacturer part number: 0824571
Brand: PHOENIX CONTACT
Price: 7.17 €
Delivery time: 12 Days
Colour: -
Width: 30 mm
Height: 60 mm
Text: -
Transparent: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0824571
Self-adhesive | false | Diameter(mm) | - | Length(mm) | - |
---|---|---|---|---|---|
Magnetic | - |
This page is Snap-in marker, UC-EMP, part number 0824571.
You can find the detail information about specifications and dimensions on part number 0824571.
Part Number |
---|
0824569 |
0825330 |
0825331 |
0825422 |
0825423 |
0825428 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Width (mm) | Height (mm) | Text | Transparent |
---|---|---|---|---|---|---|---|---|---|---|
7.17 € | 26 | 12 Days | - | 15 | 60 | - | - | |||
2.41 € | 80 | 21 Days | Yellow | 15 | 60 | Unprinted | false | |||
2.41 € | 80 | 21 Days | Yellow | 30 | 60 | Unprinted | false | |||
2.13 € | 90 | 21 Days | Yellow | 15 | 17 | Unprinted | false | |||
2.13 € | 90 | 21 Days | Other | 15 | 17 | Unprinted | false | |||
3.78 € | 50 | 21 Days | Yellow | 8 | 27 | Unprinted | false |