Manufacturer part number: 0839003
Brand: PHOENIX CONTACT
Price: 7.75 €
Delivery time: 11 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0839003
Colour | Other | Width(mm) | 50 | Height(mm) | 70 |
---|---|---|---|---|---|
Self-adhesive | false | Diameter(mm) | - | Length(mm) | - |
Text | Unprinted | Magnetic | - | Transparent | false |
This page is Equipment marking, EMP-V4A, part number 0839003.
You can find the detail information about specifications and dimensions on part number 0839003.
Part Number |
---|
0839001 |
0839005 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|---|
7.75 € | 30 | 11 Days | |||
8.08 € | 30 | 11 Days |