Plastic label, PMLP-RFID / UHF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0831031

Part Number
0831031
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
20 Quote

Loading...

  1. 1

Basic information

Colour - Width(mm) 38 Height(mm) 110
Self-adhesive true Diameter(mm) - Length(mm) -
Text - Magnetic - Transparent -

This page is Plastic label, PMLP-RFID / UHF, part number 0831031.
You can find the detail information about specifications and dimensions on part number 0831031.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360