Manufacturer part number: 0830776
Brand: PHOENIX CONTACT
Price: 4.47 €
Delivery time: 47 Days
Colour: Other
Width: 15 mm
Height: 27 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0830776
Self-adhesive | false | Diameter(mm) | - | Length(mm) | - |
---|---|---|---|---|---|
Text | Unprinted | Magnetic | - | Transparent | false |
This page is Equipment marking, EMP-AL, part number 0830776.
You can find the detail information about specifications and dimensions on part number 0830776.
Part Number |
---|
0830777 |
0830778 |
0830779 |
0830796 |
0830797 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|---|
4.51 € | 90 | 47 Days | Other | 18 | 27 | |||
4.76 € | 45 | 47 Days | Other | 15 | 49 | |||
5.41 € | 45 | 47 Days | Other | 15 | 60 | |||
5.47 € | 45 | 47 Days | Other | 30 | 60 | |||
6.93 € | 30 | 47 Days | - | 54 | 85.6 |