Manufacturer part number: 0828494
Brand: PHOENIX CONTACT
Price: 7.58 €
Delivery time: 12 Days
Width: 9.6 mm
Length: 44 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0828494
Colour | Silver | Material | Stainless steel | Imprint | Other |
---|---|---|---|---|---|
Mounting method | Other | Model | Other | Type | - |
Cable diameter(mm) | 1|63 | With label space | true | Core diameter(mm) | 1|63 |
Transparent | - | Toothing | - |
This page is Stainless steel label, KMV, part number 0828494.
You can find the detail information about specifications and dimensions on part number 0828494.
Part Number |
---|
0828493 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Length (mm) |
---|---|---|---|---|---|---|---|
7.95 € | 23 | 56 Days | 19 | 89 |