Cable marker, UCT-WMTBA (1014083)

Cable marker, UCT-WMTBA  1014083

Product Details:

Manufacturer part number: 1014083

Brand: PHOENIX CONTACT

Price: 7.94

Delivery time: 7 Days


Technical Data:

Colour: Yellow

Imprint: None

Width: 4 mm

Length: 24 mm

Cable diameter: 5|136 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1014083

Part Number
1014083
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Imprint Width
(mm)
Length
(mm)
Cable diameter
(mm)
Core diameter
(mm)
-

7.94 €

30 7 Days YellowNone4245|1365|136

Loading...

  1. 1

Basic information

Material Other Mounting method Other Model Card shape
Type - With label space true Transparent -
Toothing -

This page is Cable marker, UCT-WMTBA , part number 1014083.
You can find the detail information about specifications and dimensions on part number 1014083.

Variation of this product

Part Number
1014082
1014084
1014085
1014086
1014087
1014088
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Imprint Width
(mm)
Length
(mm)
Cable diameter
(mm)
Core diameter
(mm)

7.94 €

30 7 Days WhiteNone4245|1365|136

8.63 €

30 7 Days WhiteNone6296|1366|136
-

8.63 €

30 7 Days YellowNone6296|1366|136

9.07 €

30 7 Days WhiteNone17406|1366|136

9.07 €

30 7 Days YellowNone17406|1366|136

15.38 €

12 12 Days WhiteOther6255|1365|136

Tech Support