Highly flexible Label, MM-EMLF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0803937
0803938
0803939
0803940
0803941
0803942
0803943
0803944
0803945
0803946
0803947
0803949
0803950
0803952
0803953
0803954
0803955
0803956
0803957
0803958
0803959
0803960
0803961
0803962
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Height
(mm)

24.40 €

7 7 Days White10

24.40 €

7 7 Days White12

24.40 €

7 7 Days White18

24.40 €

7 7 Days White24

24.40 €

7 7 Days Yellow10

24.40 €

7 7 Days Yellow12

24.40 €

7 7 Days Yellow18

24.40 €

7 7 Days Yellow24

24.40 €

7 89 Days Other10

24.40 €

7 89 Days Other12

24.40 €

7 89 Days Other18

24.40 €

7 89 Days Other24

24.40 €

7 89 Days Green10

24.40 €

7 89 Days Green12

24.40 €

7 89 Days Green18

24.40 €

7 89 Days Green24

24.40 €

7 89 Days Orange10

24.40 €

7 89 Days Orange12

24.40 €

7 89 Days Orange18

24.40 €

7 89 Days Orange24

24.40 €

7 89 Days Red10

24.40 €

7 89 Days Red12

24.40 €

7 89 Days Red18

24.40 €

7 89 Days Red24

Loading...

  1. 1

Basic information

Width(mm) 8000 Self-adhesive true Diameter(mm) -
Length(mm) - Text Unprinted Magnetic -
Transparent -

Tech Support