Equipment marking, LS-EMP (0831960)

Equipment marking, LS-EMP 0831960

Product Details:

Manufacturer part number: 0831960

Brand: PHOENIX CONTACT

Price: 121.10

Delivery time: 12 Days


Technical Data:

Width: 53.7 mm

Height: 85.6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0831960

Part Number
0831960
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)

121.10 €

2 12 Days 53.785.6

Loading...

  1. 1

Basic information

Colour Black Self-adhesive false Diameter(mm) -
Length(mm) - Text With inscription Magnetic -
Transparent false

This page is Equipment marking, LS-EMP, part number 0831960.
You can find the detail information about specifications and dimensions on part number 0831960.

Variation of this product

Part Number
0831961
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Height
(mm)

52.45 €

4 12 Days 60100

Tech Support