Cable marker, WMTB-HF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1097009
8191197
8191198
8191199
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Imprint Width
(mm)
Length
(mm)
Cable diameter
(mm)
Core diameter
(mm)

790.00 €

1 61 Days OrangeNone12406|6-|-

259.70 €

1 15 Days RedOther10406|1366|136

3.02 €

61 15 Days RedOther15556|1366|136

4.70 €

39 15 Days RedOther25556|1366|136

Loading...

  1. 1

Basic information

Material Other Mounting method Other Model Other
Type - With label space true Transparent -
Toothing -

Tech Support