Cable marker, LBHZ (0824440)

Cable marker, LBHZ 0824440

Product Details:

Manufacturer part number: 0824440

Brand: PHOENIX CONTACT

Price: 2.53

Delivery time: 15 Days


Technical Data:

Width: 5.5 mm

Cable diameter: 2.5|4.7 mm

Core diameter: 2.5|4.7 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0824440

Part Number
0824440
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Cable diameter
(mm)
Core diameter
(mm)

2.53 €

72 15 Days 5.52.5|4.72.5|4.7

Loading...

  1. 1

Basic information

Colour White Material Plastic Imprint Other
Mounting method Other Model Card shape Type -
Length(mm) 10 With label space true Transparent -
Toothing -

This page is Cable marker, LBHZ, part number 0824440.
You can find the detail information about specifications and dimensions on part number 0824440.

Variation of this product

Part Number
0824439
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Cable diameter
(mm)
Core diameter
(mm)

2.53 €

72 15 Days 4.51.5|3.21.5|3.2

Tech Support