Cable marker, WML (0824890)

Cable marker, WML  0824890

Product Details:

Manufacturer part number: 0824890

Brand: PHOENIX CONTACT

Price: 3.37

Delivery time: 15 Days


Technical Data:

Colour: White

Width: 25.4 mm

Model: Adhesive label

Length: 63.5 mm

Cable diameter: 5|14 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0824890

Part Number
0824890
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Width
(mm)
Model Length
(mm)
Cable diameter
(mm)
Core diameter
(mm)

3.37 €

54 15 Days White25.4Adhesive label63.55|145|14

Loading...

  1. 1

Basic information

Material Other Imprint Other Mounting method Other
Type - With label space true Transparent -
Toothing -

This page is Cable marker, WML , part number 0824890.
You can find the detail information about specifications and dimensions on part number 0824890.

Variation of this product

Part Number
0824891
0824892
0824894
0824895
0824896
0824927
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Width
(mm)
Model Length
(mm)
Cable diameter
(mm)
Core diameter
(mm)

3.37 €

54 15 Days Yellow25.4Adhesive label63.55|145|14

3.47 €

53 15 Days White38.1Adhesive label63.55|145|14

4.38 €

42 15 Days White12Adhesive label703.8|183.8|18

4.02 €

46 15 Days White25.4Adhesive label95.258|228|22

13.24 €

14 15 Days White25.4Adhesive label152.411|3611|36

1.02 €

179 15 Days White4.2Other29.31|2.41|2.4

Tech Support