Cable marker label, WML

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0830673
0830674
0830676
0830677
0830679
0830688
0830690
0830691
0830692
0830693
0830695
0830696
0830698
1110065
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Width
(mm)
Length
(mm)
Cable diameter
(mm)
Core diameter
(mm)

717.40 €

1 26 Days Yellow2.425.42|52|5

1,042.60 €

1 26 Days Yellow12.731.753|63|6

1,913.20 €

1 26 Days White2.425.42|52|5

1,813.30 €

1 26 Days White12.731.753|63|6

1,327.20 €

1 26 Days White38.163.55|145|14

13.00 €

20 26 Days Yellow13192|32|3

13.00 €

20 26 Days Yellow2525.42|52|5

13.00 €

20 7 Days White2531.753|7.53|7.5

13.00 €

20 26 Days Yellow25353|7.53|7.5

13.00 €

20 7 Days White2563.55|145|14

13.00 €

20 7 Days White3592.258|228|22

13.00 €

20 26 Days Yellow3592.258|228|22

13.00 €

20 26 Days Yellow2514011|3611|36

823.20 €

1 26 Days White17357.5|7.5-|-

Loading...

  1. 1

Basic information

Material Other Imprint None Mounting method Other
Model Adhesive label Type - With label space true
Transparent - Toothing -

Tech Support