Manufacturer part number: 1014292
Brand: PHOENIX CONTACT
Price: 8.40 €
Delivery time: 26 Days
Colour: Yellow
Width: 140 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1014292
Height(mm) | 104 | Self-adhesive | true | Diameter(mm) | - |
---|---|---|---|---|---|
Length(mm) | - | Text | Unprinted | Magnetic | - |
Transparent | false |
This page is Plastic label, US-EMLF, part number 1014292.
You can find the detail information about specifications and dimensions on part number 1014292.
Part Number |
---|
1014291 |
1014293 |
1014294 |
1014295 |
1014296 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Width (mm) |
---|---|---|---|---|---|---|---|
8.40 € | 30 | 26 Days | White | 140 | |||
8.40 € | 30 | 26 Days | Other | 140 | |||
8.40 € | 30 | 26 Days | White | 70 | |||
8.40 € | 30 | 26 Days | Yellow | 70 | |||
8.40 € | 30 | 26 Days | Other | 70 |