Cable marker, LS-WMTB-AL (0831504)

Cable marker, LS-WMTB-AL 0831504

Product Details:

Manufacturer part number: 0831504

Brand: PHOENIX CONTACT

Price: 29.76

Delivery time: 7 Days


Technical Data:

Colour: Other

Imprint: None

Width: 25 mm

Length: 25 mm

Cable diameter: 1|136 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0831504

Part Number
0831504
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Imprint Width
(mm)
Length
(mm)
Cable diameter
(mm)
Core diameter
(mm)

29.76 €

10 7 Days OtherNone25251|1361|136

Loading...

  1. 1

Basic information

Material Aluminium Mounting method Other Model Card shape
Type - With label space true Transparent -
Toothing -

This page is Cable marker, LS-WMTB-AL, part number 0831504.
You can find the detail information about specifications and dimensions on part number 0831504.

Variation of this product

Part Number
0831503
0831509
0831510
0831511
0831512
0831786
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Imprint Width
(mm)
Length
(mm)
Cable diameter
(mm)
Core diameter
(mm)

24.25 €

10 7 Days OtherNone151184.6|1364.6|136

19.40 €

10 7 Days BlackNone15584.6|1364.6|136

29.10 €

10 7 Days BlackNone15784.6|1364.6|136

24.25 €

10 7 Days BlackNone151184.6|1364.6|136

29.76 €

10 7 Days BlackNone25251|1361|136

63.85 €

3 12 Days OtherOther8.5472.9|1362.9|136

Tech Support