Cable marker, US-WMTB (0829320)

Cable marker, US-WMTB 0829320

Product Details:

Manufacturer part number: 0829320

Brand: PHOENIX CONTACT

Price: 6.03

Delivery time: 61 Days


Technical Data:

Colour: Red

Material: Other

Imprint: None

Width: 14 mm

Length: 24 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0829320

Part Number
0829320
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Material Imprint Width
(mm)
Length
(mm)
Cable diameter
(mm)
Core diameter
(mm)

6.03 €

40 61 Days RedOtherNone142413|13613|136

Loading...

  1. 1

Basic information

Mounting method Other Model Card shape Type -
With label space true Transparent - Toothing -

This page is Cable marker, US-WMTB, part number 0829320.
You can find the detail information about specifications and dimensions on part number 0829320.

Variation of this product

Part Number
0829321
0829323
0829324
0829325
0829327
0829328
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Material Imprint Width
(mm)
Length
(mm)
Cable diameter
(mm)
Core diameter
(mm)

6.03 €

40 61 Days OrangeOtherNone142413|13613|136

6.03 €

40 61 Days OtherOtherNone142413|13613|136

6.03 €

40 61 Days BlueOtherNone142413|13613|136

6.03 €

40 61 Days GreenOtherNone142413|13613|136

6.03 €

40 61 Days RedOtherNone162913|13613|136

6.03 €

40 61 Days OrangeOtherNone162913|13613|136

Tech Support