Cable marker, UC-WMTBA (0820604)

Cable marker, UC-WMTBA 0820604

Product Details:

Manufacturer part number: 0820604

Brand: PHOENIX CONTACT

Price: 6.65

Delivery time: 7 Days


Technical Data:

Colour: Red

Imprint: None

Width: 13.5 mm

Length: 29 mm

Cable diameter: 6|136 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0820604

Part Number
0820604
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Imprint Width
(mm)
Length
(mm)
Cable diameter
(mm)
Core diameter
(mm)

6.65 €

30 7 Days RedNone13.5296|1366|136

Loading...

  1. 1

Basic information

Material Plastic Mounting method Other Model Card shape
Type - With label space true Transparent -
Toothing -

This page is Cable marker, UC-WMTBA, part number 0820604.
You can find the detail information about specifications and dimensions on part number 0820604.

Variation of this product

Part Number
0820552
0820565
0820594
0820633
0820646
0824860
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Imprint Width
(mm)
Length
(mm)
Cable diameter
(mm)
Core diameter
(mm)

6.38 €

30 7 Days BlueNone10244|1364|136

6.38 €

30 7 Days RedNone10244|1364|136

6.65 €

30 7 Days BlueNone13.5296|1366|136

6.65 €

30 21 Days BlueNone16.6606|1366|136

6.65 €

30 21 Days RedNone16.6606|1366|136

18.84 €

10 12 Days WhiteOther10244|1364|136

Tech Support