Manufacturer part number: 0824550
Brand: PHOENIX CONTACT
Price: 13.09 €
Delivery time: 12 Days
Colour: White
Width: 5 mm
Height: 15 mm
Text: With inscription
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0824550
Self-adhesive | true | Diameter(mm) | - | Length(mm) | - |
---|---|---|---|---|---|
Magnetic | - | Transparent | false |
This page is Plastic label, UC-EMLP, part number 0824550.
You can find the detail information about specifications and dimensions on part number 0824550.
Part Number |
---|
0824547 |
0824548 |
0824551 |
0824553 |
0824554 |
0824556 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Width (mm) | Height (mm) | Text |
---|---|---|---|---|---|---|---|---|---|
13.09 € | 14 | 12 Days | White | 9 | 11 | With inscription | |||
13.09 € | 14 | 12 Days | Yellow | 9 | 11 | With inscription | |||
13.09 € | 14 | 12 Days | Yellow | 5 | 15 | With inscription | |||
13.09 € | 14 | 12 Days | White | 9 | 17 | With inscription | |||
13.09 € | 14 | 12 Days | Yellow | 9 | 17 | With inscription | |||
13.09 € | 14 | 12 Days | White | 8 | 20 | With inscription |