Snap-in marker, PMP-RFID

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0831028
0831029
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
10 Quote
20 Quote

Loading...

  1. 1

Basic information

Colour - Width(mm) 38 Height(mm) 110
Self-adhesive false Diameter(mm) - Length(mm) -
Text - Magnetic - Transparent -

Tech Support