Insert strip, ES (0824392)

Insert strip, ES 0824392

Product Details:

Manufacturer part number: 0824392

Brand: PHOENIX CONTACT

Price: 43.31

Delivery time: 21 Days


Technical Data:

Width: 17.2 mm

Height: 39.75 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0824392

Part Number
0824392
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)

43.31 €

5 21 Days 17.239.75

Loading...

  1. 1

Basic information

Colour - Self-adhesive false Diameter(mm) -
Length(mm) - Text - Magnetic -
Transparent -

This page is Insert strip, ES, part number 0824392.
You can find the detail information about specifications and dimensions on part number 0824392.

Variation of this product

Part Number
0824388
0824395
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Height
(mm)

39.12 €

5 21 Days 744

10.69 €

18 15 Days 829

Tech Support