Alignment tool for Cable marker, UC-WMCO (0827807)

Alignment tool for Cable marker, UC-WMCO 0827807

Product Details:

Manufacturer part number: 0827807

Brand: PHOENIX CONTACT

Price: 2.12

Delivery time: 33 Days


Technical Data:

Imprint: None

Cable diameter: 1.6|7 mm

Core diameter: -|- mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0827807

Part Number
0827807
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Imprint Cable diameter
(mm)
Core diameter
(mm)

2.12 €

86 33 Days None1.6|7-|-

Loading...

  1. 1

Basic information

Colour Orange Material - Mounting method Other
Width(mm) - Model - Type -
Length(mm) - With label space true Transparent -
Toothing -

This page is Alignment tool for Cable marker, UC-WMCO, part number 0827807.
You can find the detail information about specifications and dimensions on part number 0827807.

Variation of this product

Part Number
0827803
0827804
0827805
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Imprint Cable diameter
(mm)
Core diameter
(mm)

0.51 €

360 33 Days -1.6|2.12.1|2.1

0.49 €

380 33 Days -2.9|3.63.6|3.6

0.49 €

380 33 Days -4.9|5.85.8|5.8

Tech Support