Conductor marker, UC-WMC (0818726)

Conductor marker, UC-WMC 0818726

Product Details:

Manufacturer part number: 0818726

Brand: PHOENIX CONTACT

Price: 2.55

Delivery time: 22 Days


Technical Data:

Colour: Orange

Imprint: None

Width: 4 mm

Length: 15 mm

Cable diameter: 1.9|3.1 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0818726

Part Number
0818726
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Imprint Width
(mm)
Length
(mm)
Cable diameter
(mm)
Core diameter
(mm)

2.55 €

80 22 Days OrangeNone4151.9|3.11.9|3.1

Loading...

  1. 1

Basic information

Material Plastic Mounting method Other Model Card shape
Type - With label space true Transparent -
Toothing -

This page is Conductor marker, UC-WMC, part number 0818726.
You can find the detail information about specifications and dimensions on part number 0818726.

Variation of this product

Part Number
0818742
0818755
0818768
0818771
0818784
0818797
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Imprint Width
(mm)
Length
(mm)
Cable diameter
(mm)
Core diameter
(mm)

2.55 €

80 22 Days BlueNone4151.9|3.11.9|3.1

2.55 €

80 22 Days RedNone4151.9|3.11.9|3.1

2.55 €

80 22 Days GreenNone4151.9|3.11.9|3.1

1.92 €

100 22 Days OrangeNone4231.9|3.11.9|3.1

1.92 €

100 22 Days YellowNone4231.9|3.11.9|3.1

1.92 €

100 22 Days BlueNone4231.9|3.11.9|3.1

Tech Support