Transition sleeve from hose to cable, End sleeve, WP-EC (3240977)

Transition sleeve from hose to cable, End sleeve, WP-EC 3240977

Product Details:

Manufacturer part number: 3240977

Brand: PHOENIX CONTACT

Price: 2.17

Delivery time: 12 Days


Technical Data:

Nominal diameter: 21.2 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3240977

Part Number
3240977
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal diameter
(mm)

2.17 €

100 12 Days 21.2

Loading...

  1. 1

Basic information

Material Other Material quality Other Temperature(°C) -40|120
Closed end cap - Nominal size in inch Other

This page is Transition sleeve from hose to cable, End sleeve, WP-EC, part number 3240977.
You can find the detail information about specifications and dimensions on part number 3240977.

Variation of this product

Part Number
3240974
3240975
3240976
3240978
3240979
3240980
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal diameter
(mm)

2.07 €

100 12 Days 10

1.79 €

150 12 Days 13

1.89 €

100 12 Days 15.8

2.57 €

75 12 Days 28.5

3.04 €

75 12 Days 34.5

4.33 €

50 12 Days 42.5

Tech Support