Cable marker, UC-WMTB (0828382)

Cable marker, UC-WMTB 0828382

Product Details:

Manufacturer part number: 0828382

Brand: PHOENIX CONTACT

Price: 2.37

Delivery time: 21 Days


Technical Data:

Colour: Green

Width: 15 mm

Length: 60 mm

Cable diameter: 7|136 mm

Core diameter: 7|136 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0828382

Part Number
0828382
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Width
(mm)
Length
(mm)
Cable diameter
(mm)
Core diameter
(mm)

2.37 €

80 21 Days Green15607|1367|136

Loading...

  1. 1

Basic information

Material Plastic Imprint None Mounting method Other
Model Card shape Type - With label space true
Transparent - Toothing -

This page is Cable marker, UC-WMTB, part number 0828382.
You can find the detail information about specifications and dimensions on part number 0828382.

Variation of this product

Part Number
0828377
0828378
0828381
0828383
5775289
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Width
(mm)
Length
(mm)
Cable diameter
(mm)
Core diameter
(mm)

2.43 €

80 7 Days Red15607|1367|136

2.43 €

80 21 Days Orange15607|1367|136

2.43 €

80 21 Days Blue15607|1367|136

2.43 €

80 7 Days Silver15607|1367|136

2.34 €

80 98 Days White505222|13622|136

Tech Support