Conductor marking, UCT-WMCO

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0830783
0831212
0831213
0831214
0831215
0831216
0831217
0831218
0831219
0832101
1097751
1097753
1097754
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Imprint Width
(mm)
Length
(mm)
Cable diameter
(mm)
Core diameter
(mm)

5.50 €

35 7 Days WhiteNone4182.9|3.52.9|3.5

14.89 €

13 12 Days YellowOther4122|2.92|2.9

14.11 €

13 12 Days YellowOther4182|2.92|2.9

14.17 €

13 12 Days YellowOther4122.9|3.52.9|3.5

14.69 €

13 12 Days YellowOther4182.9|3.52.9|3.5

14.46 €

13 12 Days YellowOther4123.5|4.13.5|4.1

14.70 €

13 12 Days YellowOther4183.5|4.13.5|4.1

14.69 €

13 12 Days YellowOther4124.1|4.74.1|4.7

14.72 €

13 12 Days YellowOther4184.1|4.74.1|4.7

5.53 €

36 7 Days WhiteNone4232|2.92|2.9

14.11 €

13 12 Days WhiteOther4232.9|3.52.9|3.5

11.65 €

16 12 Days WhiteOther4234.1|4.74.1|4.7

19.39 €

10 12 Days WhiteOther8236.1|6.86.1|6.8

Loading...

  1. 1

Basic information

Material Other Mounting method Other Model Card shape
Type - With label space true Transparent -
Toothing -

Tech Support